For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE O HB - Screw-in socket
Bill of material
GE O 10 HB
DES
Identifier
GE O 10 HB
G1
Thread G1
7/8-14 UNF
G2
Thread G2
G 5/8
SW
Width across flats SW
30 mm
ORING
O-Ring
19.18 x 2.46 mm
L
Length
43.5 mm
R
1.00
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.